Caterpillar 12M3 ARO

Caterpillar 12M3 ARO

Price
189,000 USD
Year
2015
Working hours
3221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3 ARO
Categorymotor graders
Serial NumberN9F00292
Unit NumberU101727
Catalog NumberCU4509961
Manufacturing Year2015
Hours3221 h
CountryUnited States
LocationOklahoma City, OK
Pricing
Price Excluding Tax$ 189,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBASE + 2 (FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PACKAGE
DECALS, ENGLISH (U.S.)
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' PLUS
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PL321
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XTLA * L2 MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources