Caterpillar 12M3

Caterpillar 12M3

Price
234,048 USD
Year
2016
Working hours
2116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9R00202
Unit NumberE130227
Catalog NumberCU2344629
Manufacturing Year2016
Hours2116 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$ 234,048
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
ARO/GPS READY
AUTO ARTICULATION
BLADE LENGTH: 14'
ENGINE TIER RATING: TMI = T4F
HEATER
PRODUCT LINK: INCLUDES
REAR RIPPER/SCARIFIER
ROPS: ENCLOSED
TIRE SIZE: 17.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone