Caterpillar 12M3

Caterpillar 12M3

Price
194,948 USD
Year
2015
Working hours
2787 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00314
Unit NumberE126532
Catalog NumberCU4568093
Manufacturing Year2015
Hours2787 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 194,948
Tax-
Price Including Tax-
Details
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
BLADE LENGTH: 14'
AIR CONDITIONING
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5-25
HEATER
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
BLADE LENGTH: 14'
AIR CONDITIONING
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5-25
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone