Quick Search

Caterpillar 12M3

Caterpillar 12M3

Price
$220,000
Year
2016
Working hours
2,949 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC CAT - Council Bluffs
Gering, NE
+1 402 740 8103
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9R00223
Unit NumberEQN114529
Catalog Number4544159
Year2016
Hours2,949 h
CountryUnited States
LocationGering, NE
Pricing
Price Excluding Tax220,000 USD
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional informationSNOW ARRANGEMENT
12M3 MOTOR GRADER
ARTICULATION GUARD
BASE+3 (WM,WT-NOFLOAT,FL)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE
CONTROL, AUTO ARTICULATION
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOTORGRADERS
MOUNTING, FRONT LIFT
NO ACCUGRADE
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
SEAT BELT W/INDICATOR
STABLE GRADE
STARTER, ELEC, EXTREME DUTY
TIRES, 14.0R24 BS VUT 1* MP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • YesMachine needs washed and cleaned
  • No
  • Right front fender is broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and chipped
  • Good
  • Good
  • Good
  • Good
  • FairTwo left cab entry steps are bent
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
810
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight cab door glass is broken
  • Good
  • Good
  • Good
engine
210
  • No
  • Yes
  • No
  • No
  • No
  • Belts/Pulleys - Good
  • Normal
  • Normal
  • FairDusty
  • GoodRed
  • Good
cooling system
200
  • No
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • YesPowershift auto
  • No
  • Universal joints - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
300
  • Holding what gear - 2nd gear / No leaks
  • Good
  • Good
  • Good
hydraulics
100
  • No
  • Circle/Shoes and Plates - Good
  • Good
blade
110
  • Blade size - 14 + 2 extension
  • FairEdges are crowned
  • Good
drivechain / tandems
300
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin Sno Plus - XTM0859L1A24NoNoNo
Left FrontBridgeston - X5J00447016NoYesNo
Left RearBridgestone - X5J00078210NoYesNo
Right CenterBridgeston - X5J00446316NoNoNo
Right FrontBridgestone - X5J00446218NoNoNo
Right RearBridgestone - X5J00078416NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering