Caterpillar 12M3

Caterpillar 12M3

Price
204,568 USD
Year
2015
Working hours
2179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00362
Unit NumberE158763
Catalog NumberCU4662203
Manufacturing Year2015
Hours2179 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 204,568
Tax-
Price Including Tax-
Details
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationHEATER
CAB: HIGH PROFILE
ECM DOWNLOAD
SIDE SHIFT &TIP CONTROL
DRIVE: 4WD
AIR CONDITIONING
PRODUCT LINK: INCLUDES
CIRCLE CLUTCH
ROPS: ENCLOSED
BLADE LENGTH: 14FT X 27IN X 1IN
ENGINE TIER RATING: TIER 4 FINAL
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
VHP
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationHEATER
CAB: HIGH PROFILE
ECM DOWNLOAD
SIDE SHIFT &TIP CONTROL
DRIVE: 4WD
AIR CONDITIONING
PRODUCT LINK: INCLUDES
CIRCLE CLUTCH
ROPS: ENCLOSED
BLADE LENGTH: 14FT X 27IN X 1IN
ENGINE TIER RATING: TIER 4 FINAL
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
VHP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone