Quick Search

Caterpillar 12M3

Caterpillar 12M3

Price
US$ 312,500
Year
2019
Working hours
2,187 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9B00970
Unit NumberE0116876
Catalog Number10027413
Year2019
Hours2,187 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding Tax312,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMOLDBOARD, 14' PLUS
SNOW ARRANGEMENT
MIRRORS, OUTSIDE HEATED 24V
ACCUMULATORS, BLADE LIFT
SEAT BELT
DECALS, ENGLISH (U.S.)
STARTER, ELEC, EXTREME DUTY
JOYSTICK CONTROLS, ADVANCED
COOLANT, 60/40, -51C (-60F)
COLD WEATHER PLUS PACKAGE AWD
NO HITCH
DRAIN, HIGH SPEED, ENGINE OIL
BASE + 4 (WM,WT-FLOAT,FL,RIP)
LIGHTS, WORKING, PLUS, HALOGEN
MOUNT,SNOW WING,FRAME RDY HAL
TIRES,14.0R24 MX XSNO+ * G2 MP
HEADLIGHTS,FRONT, HIGH,HALOGEN
LIFT GROUP, FRONT MOUNTING
LIGHTS, ROADING, HALOGEN
12M3 AWD MOTOR GRADER
ENGINE, TIER IV
CAMERA, REAR VISION
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
TANK, FUEL, STANDARD
HEATER, ENGINE COOLANT, 120V
PRECLEANER, SY-KLONE
GRADE CONTROL X SLOPE
CAB, PLUS (INTERIOR)
CONTROL,AUTO ARTICULATION-DEMO
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD, TRANSMISSION
PRODUCT LINK, CELLULAR PLE641
ARTICULATION GUARD
FAN, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering