Caterpillar 12M3

Caterpillar 12M3

Price
160,000 USD
Year
2016
Working hours
6,522 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00442
Unit NumberN9F00442
Catalog NumberCU4711615
Manufacturing Year2016
Hours6,522 h
CountryUnited States
LocationSchofield, WI
Pricing
Price Excluding Tax160,000 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
ENGINEENGINE
Additional informationMIRRORS, OUTSIDE HEATED 24V
STARTER, ELEC, EXTREME DUTY
SNOW ARRANGEMENT
TRANSMISSION, AUTOSHIFT
LANE 3 ORDER
PRECLEANER, SY-KLONE
LIGHT, LED WARNING STROBE
MOUNTING, FRONT LIFT
END BITS, OVERLAY
ARTICULATION GUARD
ROLL ON-ROLL OFF
HITCH, TOWING
DECALS, ENGLISH (U.S.)
CUTTING EDGE, 14' BLADE
MOUNTING, WARNING LIGHT
CAB, PLUS (INTERIOR)
BLADE, 14' X 27 IN. X 1 IN.
HEATER, ENGINE COOLANT, 120V
TIRES, 17.5R25 MX XSNO+ 1* MP
COOLANT, 50/50, -35C (-31F)
MOLDBOARD, 14' PLUS
PRODUCT LINK, CELLULAR PLE641
SEAT BELT
MOUNT, SNOW WING, FRAME READY
12M3 MOTOR GRADER
LIGHTS, WORKING, PLUS
CAMERA, REAR VISION
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
JOYSTICK CONTROLS, ADVANCED
NO ACCUGRADE
COLD WEATHER PLUS PACKAGE
ANTIFREEZE WINDSHIELD WASHER
GLOBAL ARRANGEMENT,LOW AMBIENT
SUPERIOR FR AND RR FENDERS
LINES,STANDARD W/O ACCUMULATOR
CAB, PLUS (ANTI-ICING GLASS)
BASE+6(WM,WT+F,DA1,DA2,FL,RIP)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • tires
general appearance
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date
gauges, operator station, console
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • N
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Overall good condition
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
drivechain / tandems
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Overall good condition
  • Good
  • Good
tires
  • No
  • Yes
  • Overall good condition
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center90NoNoNo
Left Front90NoNoNo
Left Rear90NoNoNo
Right Center100NoNoNo
Right Front90NoNoNo
Right Rear90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 384 4021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone