Caterpillar 12M3

Caterpillar 12M3

Price
183,500 USD
Year
2017
Working hours
2123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00632
Unit NumberU107520
Catalog NumberCU4629071
Manufacturing Year2017
Hours2123 h
CountryUnited States
LocationLubbock, TX
Pricing
Price Excluding Tax$ 183,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationHITCH, TOWING
LIGHT, LED WARNING STROBE
CONTROL,AUTO ARTICULATION-DEMO
TIRES, 14.0-24 16 PLY BIAS
PRODUCT LINK, SATELLITE PLE631
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
STARTER, ELECTRIC, HEAVY DUTY
JOYSTICK CONTROLS, BASIC
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
CAB, PLUS (INTERIOR)
MIRRORS, OUTSIDE MOUNTED
BASE + 2 (FL,RIP)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
GUARD GP, HITCH
COLD WEATHER PACKAGE
LANGUAGE, ENGLISH
SEAT BELT
DRAIN, HIGH SPEED, ENGINE OIL
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
COOLANT, 50/50, -35C (-31F)
MOUNTING, WARNING LIGHT
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationHITCH, TOWING
LIGHT, LED WARNING STROBE
CONTROL,AUTO ARTICULATION-DEMO
TIRES, 14.0-24 16 PLY BIAS
PRODUCT LINK, SATELLITE PLE631
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
STARTER, ELECTRIC, HEAVY DUTY
JOYSTICK CONTROLS, BASIC
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
CAB, PLUS (INTERIOR)
MIRRORS, OUTSIDE MOUNTED
BASE + 2 (FL,RIP)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
GUARD GP, HITCH
COLD WEATHER PACKAGE
LANGUAGE, ENGLISH
SEAT BELT
DRAIN, HIGH SPEED, ENGINE OIL
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
COOLANT, 50/50, -35C (-31F)
MOUNTING, WARNING LIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources