Caterpillar 12M3

Caterpillar 12M3

Price
143,000 USD
Year
2016
Working hours
5,018 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00472
Unit NumberN5765
Catalog NumberCU4720596
Manufacturing Year2016
Hours5,018 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax143,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
HYDRAULIC REAR POSTHYDRAULIC REAR POST
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional informationSNOW ARRANGEMENT
ARTICULATION GUARD
BASE + 1 (FL)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
ENGINE S/N SYE10066
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIGHTS, SERVICE, INTERNAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PLE631
SEAT BELT
STARTER, ELEC, EXTREME DUTY
SUPERIOR REAR FENDERS
TIRES, 14.0R24
CAT CERTIFIED USED
1 YEAR/1,000 HOUR POWERTRAIN & HYDRAULIC WARRANTY
24 MONTH CVA
Benefits
Warranty 1 year/1,000 hour Powertrain & Hydraulic Warranty
Special Offers
Customer Value Agreement 24 Month CVA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodFENDERS ON CENTER WHEELS ONLY
  • Good
  • Good
  • Good
  • Good
  • FairNORMAL FOR AGE
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSep 15
gauges, operator station, console
  • GoodCOOLS NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ENGINE HAS GOOD POWER
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • COOLS NORMAL
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Yes
  • No
  • TRANSMISSION FUNCTIONS NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • STEERING FUNCTIONS NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • BRAKES ARE FUNCTIONAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • HYDRAULICS FUNCTION NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Minor play in blade joints. Blade will go again.
  • Good
  • Good
  • Good
  • GoodNEW CUTTING EDGE INSTALLED 2-23-2021
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS CLEAN AND PM4 COMPLETED @ 4,997 HOURS 2-19-21
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Good
  • Good
tires
  • No
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin1033NoYesNo
Left FrontMichelin1033NoYesYes
Left RearMichelin1550NoNoNo
Right CenterMichelin1033NoNoNo
Right FrontUnicure516YesYesNo
Right RearUnicure1240YesYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Charles Allen
Telephone:+1 218 360 9424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone