Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
Caterpillar
Quick Search
Contact dealer
Caterpillar 12M3AWD
2017
4892 Hours
CARTER MACHINERY COMPANY, INC.
Brand
Caterpillar 12M3AWD
Category
motor graders
Serial Number
0N9P00238
Unit Number
22122910
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Caterpillar 12M3AWD
Home
Construction
Road Construction Equipment
motor graders
Caterpillar
Caterpillar 12M3AWD
Year
2017
Working hours
4,892 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar 12M3AWD
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
224,900
CARTER MACHINERY COMPANY, INC.
La Crosse, VA
+1 540 682 2515
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Caterpillar 12M3AWD
Category
motor graders
Serial Number
0N9P00238
Unit Number
22122910
Catalog Number
10077295
Year
2017
Hours
4,892 h
Country
United States
Location
LA CROSSE, United States
Pricing
Price Excluding Tax
224,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
14' MOLDBOARD
14' MOLDBOARD
MIRRORS
MIRRORS
REARVIEW CAMERA
REARVIEW CAMERA
DIFFERENTIAL LOCK
DIFFERENTIAL LOCK
RIPPER, MULTI-SHANK
RIPPER, MULTI-SHANK
SUPPLEMENTAL STEERING
SUPPLEMENTAL STEERING
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
AIR CONDITIONER
JOYSTICK STEERING
JOYSTICK STEERING
ALL WHEEL DRIVE
ALL WHEEL DRIVE
TRANSMISSION GUARD
TRANSMISSION GUARD
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0
18
2
cleaning required
No
s.o.s. taken
Yes
battery box
Fair
bumper
Fair
cab or canopy
Fair
counterweight
Fair
crankcase guard / transmission guard
Fair
decals
Fair
draw bar
Fair
engine enclosures
Fair
fiberglass
Fair
front frame welds
Fair
fuel tank
Fair
grab irons
Fair
hood
Poor
right rear hood has hole in it
paint
Fair
plastic (exterior)
Fair
pre-cleaner bowl
Fair
radiator grill
Fair
rear frame welds
Fair
sheet metal
Fair
steps / ladder
Poor
step has been cut off left hand side of machine
safety items
0
6
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Fair
horn
Fair
parking brake - safety items
Fair
rear view camera
Fair
safety locks / pins
Fair
seat belt / date
Fair
gauges, operator station, console
0
16
1
current o&mm
Yes
air conditioner - gauges, operator station, console
Fair
dash console
Fair
door latches / seals
Fair
ems panel / warnings
Fair
floor boards / mats
Fair
gauges
Fair
glass/mirrors
Fair
headliner
Fair
heater
Fair
interior lights
Fair
meter replaced / working
Fair
monitoring panel / display
Fair
radio type & condition
Fair
seat cushion / arm rest
Fair
seat suspension type / condition
Fair
switches
Fair
windshield wipers
Poor
right door wipers not working correctly
engine
0
9
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
No
water in oil
No
air cleaners
Fair
anti-freeze color / level
Fair
red
engine supports
Fair
exhaust / muffler / stack
Fair
fuel injection system
Fair
governor / control
Fair
oil filter condition / service hours
Fair
operating condition - engine
Fair
turbocharger / blower
Fair
emissions
0
2
0
after treatment system
Fair
dpf condition / hours changed
Fair
cooling system
0
8
0
leaks
No
belts / pulleys - cooling system
Fair
coolers
Fair
fan
Fair
fan drive / type
Fair
hoses
Fair
radiator
Fair
shroud / guards
Fair
water pump
Fair
electrical, starting and charging system
0
7
0
jump start terminal
No
signal lights
Yes
alternator
Fair
batteries / cables
Fair
pre-heater
Fair
product link / condition
Fair
starter
Fair
wiring
Fair
work lights
Fair
transmission
0
12
0
leaks - transmission
No
transmission - noisy
No
case - transmission
Fair
controls - transmission
Fair
cooler
Fair
lines / fittings - transmission
Fair
operating condition - transmission
Fair
pump - transmission
Fair
seals
Fair
temp / pressure gauges
Fair
transmission - forward shifts
Fair
transmission - reverse shifts
Fair
transmission oil filter condition / service hours
Fair
valves
Fair
all wheel drive
0
7
0
all wheel drive lines / fittings
Fair
all wheel drive operating condition
Fair
all wheel drive valve
Fair
controls / settings
Fair
drive motors
Fair
final drives / oil levels
Fair
pump
Fair
steering
0
14
0
articulate p & b
Fair
king pins
Fair
lines / fittings
Fair
steering column / tilt
Fair
steering cylinder
Fair
steering frame
Fair
steering linkage
Fair
steering operating condition
Fair
steering pump
Fair
steering valve
Fair
supplemental steering
Fair
tie rods / rod ends
Fair
wheel / joystick
Fair
wheel lean cylinder - steering
Fair
brake
0
8
0
accumulators
Fair
brake linkage
Fair
compressor
Fair
control valve
Fair
lines
Fair
parking brake operation
Fair
pedal
Fair
service brake operation
Fair
drivechain / tandems
0
7
0
differential
Fair
differential lock / operation
Fair
drivetrain / tandem leaks
Fair
oscillating hubs / oil level
Fair
planetary
Fair
tandem housing / drive chains
Fair
wheel lugs & rims
Fair
hydraulics
0
16
0
leaks - hydraulics
No
blade cushion
Fair
circle drive box
Fair
circle side shift cylinder
Fair
cylinder mounts / pins
Fair
hydraulic lines / fittings
Fair
hydraulic oil filter condition / service hours
Fair
hydraulic pump
Fair
hydraulic valves
Fair
lift cylinders
Fair
linkage
Fair
operating condition - hydraulics
Fair
pump drive shaft
Fair
saddle pin / actuator
Fair
side shift cylinder
Fair
tank / sight glass / cap
Fair
tip cylinder
Fair
blade
0
11
0
circle a frame
Fair
circle frame
Fair
circle shoes / inserts
Fair
cutting edge
Fair
cylinder balls / caps
Fair
face / moldboard
Fair
frog / base edge
Fair
moldboard tip brackets / inserts
Fair
ring gear
Fair
saddle
Fair
tip bracket pivots / bearings
Fair
ripper
0
8
0
beam
Fair
brackets / studs
Fair
cylinders
Fair
frame
Fair
lines / fittings - ripper
Fair
pins / bushings
Fair
shanks / ripper (get)
Fair
shanks / scarifier (get)
Fair
tires
Radial
Yes
comments, misc. repairs, general remarks
comment 1
tires are worn
comment 2
hole in hood on right rear
comment 3
door seals need to be replaced
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Caterpillar 12M3AWD on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.