Caterpillar 12M3 AWD

Caterpillar 12M3 AWD

Price
251,344 USD
Year
2017
Working hours
2436 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3 AWD
Categorymotor graders
Serial NumberN9B00449
Unit NumberE136013
Catalog NumberCU2539177
Manufacturing Year2017
Hours2436 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax251,344 USD
Tax USD
Price Including Tax USD
Details
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
BLADE LENGTH: 14'
DRIVE: AWD
ENGINE TIER RATING: T4F
HEATER
PRODUCT LINK: INCLUDES
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
BLADE LENGTH: 14'
DRIVE: AWD
ENGINE TIER RATING: T4F
HEATER
PRODUCT LINK: INCLUDES
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone