Caterpillar 12M3 AWD

Caterpillar 12M3 AWD

Price
289,064 USD
Year
2017
Working hours
1659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3 AWD
Categorymotor graders
Serial NumberN9B00446
Unit NumberE136011
Catalog NumberCU2529470
Manufacturing Year2017
Hours1659 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$ 289,064
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
ARO/GPS READY
AUTO ARTICULATION
BLADE LENGTH: 14'
DRIVE: AWD
ENGINE TIER RATING: T4F
HEATER
PRODUCT LINK: INCLUDES
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone