Caterpillar 12M2

Caterpillar 12M2

Price
155,000 USD
Year
2014
Working hours
3728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberF9B00213
Unit NumberF9B213
Catalog NumberCU4731008
Manufacturing Year2014
Hours3728 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax155,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
RIPPERRIPPER
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information221

14' MOLDBOARD
SNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
FENDERS, FRONT, AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER (SNOW)
RIPPER-SCARIFIER, REAR
TIRES, 14.0R24 BS VUT 1* MP
WEATHER, COLD PLUS
Features
Accessories
RIPPERRIPPER
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information221

14' MOLDBOARD
SNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
FENDERS, FRONT, AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER (SNOW)
RIPPER-SCARIFIER, REAR
TIRES, 14.0R24 BS VUT 1* MP
WEATHER, COLD PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone