Caterpillar 12M2

Caterpillar 12M2

Price
139,000 USD
Year
2014
Working hours
5002 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberF9M00451
Unit NumberU98605
Catalog NumberCU4453585
Manufacturing Year2014
Hours5002 h
CountryUnited States
LocationAmarillo, TX
Pricing
Price Excluding Tax$ 139,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -50C (-58F)
BASE & 1 (RIP)
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS
CAMERA,REAR VISION
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0-24 GY SGG 16PR MP
WEATHER, COLD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone