Caterpillar 12M2

Caterpillar 12M2

Price
155,000 USD
Year
2013
Working hours
4118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberF9M00289
Unit NumberF9M00289
Catalog NumberCU4432504
Manufacturing Year2013
Hours4118 h
CountryUnited States
LocationSpringfield, MO
Pricing
Price Excluding Tax$ 155,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information*BLADE, 14' X 24" X 7/8"
*CUTTING EDGE, 14' BLADE
*END BITS, STANDARD
ANTIFREEZE WINDSHIELD WASHER
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
HYDRAULICS, BASE
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, BASIC
LINES,STANDARD W/O ACCUMULATOR
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 MX XGLA2 1* SP
WEATHER, COLD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • tires
general appearance
  • No
  • Good
  • GoodMissing rubber plug on back of cab
  • GoodHas 1 incorrect pin
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in overall fair condition. All systems function correctly.
  • Tires have a rough average of 25% life remaining.
  • Tires have an average of 10% life remaining.
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Good
  • Good
tires
  • Yes
  • 25%
  • 14R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center30
Left Front15
Left Rear25
Right Center20
Right Front40
Right Rear20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone