Quick Search

Caterpillar 12M2 AWD

Caterpillar 12M2 AWD

Price
US$ 138,000
Year
2013
Working hours
6,961 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 740 8103
Show phone number
Basic information
BrandCaterpillar 12M2 AWD
Categorymotor graders
Serial NumberF9B00149
Unit NumberEQN167266
Catalog Number4897793
Year2013
Hours6,961 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax138,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
THROTTLE LOCKTHROTTLE LOCK
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional informationSNOW ARRANGEMENT
12M2 AWD MOTOR GRADER
COMFORT PACKAGE
MOTORGRADERS
HITCH, TOWING
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CUTTING EDGE, 14' BLADE
CAMERA,REAR VISION
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER (SNOW)
END BITS, OVERLAY
LANGUAGE, ENGLISH
MOUNTING, FRONT LIFT
HEATER, ENGINE COOLANT, 120V
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
TIRES, 17.5R25 MX XSNO+ 1* MP
LINES,STANDARD W/O ACCUMULATOR
NO ACCUGRADE
ARTICULATION GUARD
PRODUCT LINK, SATELLITE PL321
WEATHER, COLD PLUS
INSTALLATION AR- BOX FRAME
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14 FT, PLUS
BASE & 3 (WM,WT- NO FLOAT,FL)
STARTER, ELECTRIC, HEAVY DUTY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1340
  • YesMachine needs washed and cleaned
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFiberglass grill housing is broke in several areas
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • FairGrill is dented and has a hole poked in it
  • Good
  • FairCowl over top of draft frame is dented
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1510
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight door glass is broke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • No
  • Good
  • Good
  • Good
  • FairLift yokes and trunions have play in them
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
920
  • Good
  • Good
  • FairInserts are worn thin and causing play in circle
  • FairEdges have areas that are broke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
410
  • Good
  • Good
  • FairBoth pivots are showing some seepage
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin Sno Plus - ZTH0569L8A30NoNoNo
Left FrontMichelin Sno Plus - ZTP069E2A10NoYesNo
Left RearMichelin Sno Plus - ZTH0245L2A30NoNoNo
Right CenterMichelin Sno Plus - ZTN0636L1A30NoNoNo
Right FrontMichelin Sno Plus - YTG0131G6A30NoNoNo
Right RearMichelin Sno Plus - ZTH0585L2A30NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering