Quick Search

CAT 160 AWD

CAT 160 AWD

Year
2024
Working hours
794 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 160 AWD
WYOMING MACHINERY
Categorymotor graders
Serial NumberEB700656
Unit NumberEB7656
Catalog Number10125817
Year2024
Hours794 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax840,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Arrangement, SnowArrangement, Snow
Additional informationACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 6(WM,WT,DA1,DA2,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
CAT GRADE 3D W/ MASTLESS AWD
CIRCLE SAVER
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-FULL
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, HIGH SPEED, ENGINE OIL
ENGINE, TIER IV
FAN, STANDARD, AWD
FENDERS, FRONT, AWD
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD, AXLE HOSE
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL 1.5" ANSI
LIGHTS, LED STROBE BEACON
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT,SNOW WING,FRAME RDY HAL
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE742
RIPPER, SNOW WING READY
ROLL ON-ROLL OFF
SEAT BELT
SERIALIZED TECHNICAL MEDIA KIT
SHANKS/TEETH, RIPPER/SCARIFIER
STABLE BLADE
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES, 17.5R25 MX XTLA * L2 MP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering