2022 CAT 140-15 For Sale - 240,000 USD | Cat Used
Quick Search

CAT 140-15

CAT 140-15

CAT Certified
Year
2022
Working hours
4,132 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 140-15
Ziegler CAT
Categorymotor graders
Serial NumberEB200491
Unit NumberEQ0136988
Catalog Number10176224
Year2022
Hours4,132 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax240,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationCat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA

PM4 at 4132 hours

Cab
Heat
A/C
Radio
Auto shift
14ft MB
2 foot right extension
Joystick steering
Tandem drive
Base +4 hyd
14.00R24 tires

140 15A MOTOR GRADER
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
CIRCLE SAVER
COLD WEATHER PLUS PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
Customer Value Agreement (CVA) 2 year / 24 month CVA
CUTTING EDGE, 14' BLADE
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, OVERLAY
ENGINE, TIER IV
FAN, STANDARD, TND
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHTS, ARM, FOLD DOWN
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT,SNOW WING,FRAME RDY HAL
MOUNTING, WARNING LIGHT
NO CAT GRADE ARO
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PLE742
Protection Cat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA
ROLL ON-ROLL OFF
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES,14.0R24 MX XSNO+ * G2 MP
TRANSMISSION, AUTOSHIFT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodROPS is clean.
  • Good
  • Good
gauges, operator station, console
2300
  • 75%
  • 75%
  • Yes
  • Yes
  • Yes
  • GoodTo cold to check.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • YesNormal
  • Yes
  • No
  • No
  • No
  • NoPM4 at 4132 hours
  • No
  • SYE40621
  • Engine has good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • 75%
  • No
  • No
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Cools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Brakes are functional.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Hydraulics function normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Blade is in good condition.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin1860NoNoNo
Left FrontAlliance2893NoNoNo
Left RearMichelin1860NoNoNo
Right CenterAlliance1550NoNoNo
Right FrontMichelin1550NoNoNo
Right RearMichelin1550NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering