Quick Search

CAT 140M3AWD

CAT 140M3AWD

CAT Certified
Year
2018
Working hours
3,533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Sioux Falls, SD
+1 701 298 1700
Show phone number
Basic information
BrandCAT 140M3AWD
Butler Machinery Co.
Categorymotor graders
Serial NumberN9J00895
Unit NumberMA34638
Catalog Number10121717
Year2018
Hours3,533 h
CountryUnited States
LocationSioux Falls, United States
Pricing
Price Excluding Tax240,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Differential LockDifferential Lock
Ether AidEther Aid
Arrangement, SnowArrangement, Snow
Blade ExtensionBlade Extension
Throttle LockThrottle Lock
Supplemental SteeringSupplemental Steering
Additional information2018 CAT 140M3 AWD MOTOR GRADER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-FULL
CONTROLS, PERFORMANCE BUNDLE
CONVERTER GP
Customer Value Agreement (CVA) CVA 2 Year/1000 Hour Parts Only
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
FAN, DEFROSTER, REAR WINDOW
FAN, STANDARD
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEADLIGHTS,FRONT, HIGH,HALOGEN
HITCH, TOWING
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LIGHTS, ARM, FOLD DOWN
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
LOW PROFILE CAB
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 16' PLUS
MOUNT,SNOW WING,FRAME RDY HAL
MOUNTING, WARNING LIGHT
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
RADIO GP - AM/FM
Remaining Factory Warranty PREMIER ESC W/LABOR through 10/10/2025 or 4000 hours
SCREEN AS
SEAT BELT
SEAT, HEATED
STABLE BLADE
TANK, FUEL, STANDARD
TIERS 1 & 2 COMPLIANT
TIRES,17.5R25 MX XSNO+ * G2 MP
TRANSMISSION, AUTOSHIFT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA 2 Year/1000 Hour Parts Only
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 17.5 r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterNoNoNo
Left FrontNoNoNo
Left RearNoNoNo
Right CenterNoNo
Right FrontNoNoNo
Right RearNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering