Quick Search

CAT 140M3

CAT 140M3

Year
2019
Working hours
2,857 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 140M3
Ziegler CAT
Categorymotor graders
Serial NumberN9D01279
Unit NumberN5363
Catalog Number10152683
Year2019
Hours2,857 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax229,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationTechnology not included.

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY

Recent service repairs:
PM4 at 2843 hours.

140M3 MOTOR GRADER
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE
CONTROLS, PERFORMANCE BUNDLE
COOLANT, 60/40, -51C (-60F)
Customer Value Agreement (CVA) 2 year / 24 month CVA
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
ENGINE S/N SYE28881
FAN, STANDARD
FENDERS, FRONT, NON-AWD
FENDERS, REAR
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LANE 2 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT,SNOW WING,FRAME RDY HAL
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PLE641
Protection Powertrain, hydraulic and technology coverage thru 12-14-2024 or 4000 hours.
Remaining Factory Warranty Emissions coverage thru 12-14-2025 or 3000 hours.
ROLL ON-ROLL OFF
SEAT BELT
Special Offers PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES,17.5R25 MX XSNO+ * G2 MP
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Full
  • Full
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • 525-2500
  • SYE28881
  • 2,856
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • Full
  • No
  • No
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Yes
  • 2.856
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Moldboard has 2 new tilt pins.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • 24J/220374
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin17NoYesNo
Left FrontMichelin26NoNoNo
Left RearMichelin17NoNoNo
Right CenterMichelin22NoNoNo
Right FrontMichelin26NoNoNo
Right RearMichelin20NoNoNo
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering