Quick Search

CAT 12M3

CAT 12M3

CAT Certified
Year
2017
Working hours
2,035 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Macon, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 12M3
Yancey CAT
Categorymotor graders
Serial NumberN9R00279
Catalog Number10125661
Year2017
Hours2,035 h
CountryUnited States
LocationMacon, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE IVEmissions Level - EU - EU STAGE IV
Regulatory Status - EPA / ARB / EU / R120 / MLIT / S. KoreaRegulatory Status - EPA / ARB / EU / R120 / MLIT / S. Korea
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
CE PlateCE Plate
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
Guard, TransmissionGuard, Transmission
Auto ShiftAuto Shift
Circle ClutchCircle Clutch
Defroster FanDefroster Fan
Moldboard Size - 14'Moldboard Size - 14'
ScarifierScarifier
Rear Window DefrostRear Window Defrost
Steering Type - JoystickSteering Type - Joystick
Tire SizeTire Size
Drive - TandemDrive - Tandem
Hydraulic ValvesHydraulic Valves
Throttle LockThrottle Lock
Cab Profile - HighCab Profile - High
Supplemental SteeringSupplemental Steering
Additional informationCustomer Value Agreement (CVA) 24/1000 hour parts only.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24/1000 hour parts only.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Good
  • NA
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • NA
  • Good
  • Good
  • NA
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Items all in tact
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodHyd. Drive
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
  • NA
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Operating normal.
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Operating normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • GoodWorn appropriately 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • NA
scarifer
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 100%
  • NA
  • New tires installed on machine
  • NA
  • NA
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterWestlake32100NoNoNo
Left FrontWestlake32100NoNoNo
Left RearWestlakr32100NoNoNo
Right CenterWestlake32100NoNoNo
Right FrontWestlake32100NoNoNo
Right RearWestlake32NoNoNo
comments, misc. repairs, general remarks
  • All machine systems function normal
  • Machine has new tires.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering