X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27530 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
motor graders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

motor graders

Get an email alert when new equipment matching "Current filter" will be added.

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

1,152 Search results for "Current filter"
1..909192..96
Displaying: 1081 - 1092 Sort by:   ads/page
Caterpillar 140M, 172,125 USDmotor graders
Brisbane, QL, AU
Year: 2013, Working hours: 7022 h
HASTINGS DEERING (AUSTRALIA)

eropsbeaconauto shiftjoystick steeringtransmission guard
Caterpillar 160M, 145,528 USDmotor graders
Edmonton, AB, CA
Year: 2015, Working hours: 7044 h
FINNING CANADA
Caterpillar 140M, 123,139 USDmotor graders
Regina, SK, CA
Year: 2013, Working hours: 5847 h
FINNING CANADA (SASKATCHEWAN)
Caterpillar 14M, 494,721 USDmotor graders
Chicoutimi, QC, CA
Year: 2016, Working hours: 2943 h
TOROMONT CAT
Noram 65E, 105,000 USDmotor graders
Santa Catarina, MX
Year: 2015, Working hours: 5 h
MADISA
Caterpillar 12M, 112,408 USDmotor graders
Clayton, VI, AU
Year: 2008, Working hours: 11457 h
WILLIAM ADAMS PTY. LTD.

guard, transmission
John Deere 770G, On Requestmotor graders
Santiago, CL
Year: 2014, Working hours: 10605 h
FINNING CHILE S.A.

air conditionerlightingultra low sulfur diesel fuelam fm radioripper, Specifications Conditions
Caterpillar 160MAWD, 190,306 USDmotor graders
Peace River, AB, CA
Year: 2015, Working hours: 7270 h
FINNING CANADA

beacon
Caterpillar 120K, 99,000 USDmotor graders
Guatemala, GT
Year: 2014, Working hours: 57531 h
CATERPILLAR CREDITO, S.A. DE C.V.

product linklightingrippervariable horsepowertransmission guard, Specifications Conditions
Caterpillar 140M, On Requestmotor graders
Santiago, CL
Year: 2013, Working hours: 9559 h
FINNING CHILE S.A.

am fm cd radiooropsripperjoystick steeringtransmission guard, Conditions
Caterpillar 14G, 43,658 USDmotor graders
Williams Lake, BC, CA
Year: 1979, Working hours: 30165 h
FINNING CANADA

beaconsnow wing, Specifications
Caterpillar 12M, 108,895 USDmotor graders
Newcastle, NSW, AU
Year: 2011, Working hours: 12470 h
WESTRAC PTY. LTD. (NSW)

pushblockam fm radioauto shiftjoystick steeringtransmission guard
 
Compare products
1..909192..96