Currently 17961 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
463 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 160-15AWI, 641,5002021
Wichita, KS
1,214 h Conditionsguard, transmission

See Details
CAT 12M3AWD, 235,0002018
Altoona, IA
5,558 h Conditions Customer Value Agreementarrangement, snow

See Details
CAT 140 GC, 225,0002021
FL
3,760 h Specificationsair conditionerdrive - all wheelmoldboard size - 14'tire sizeproduct link

See Details
CAT 140GC, 259,0002020
10421 Fern Hill Drive, FL
3,378 h Specifications

See Details
CAT 12M3, 225,0002018
9901 Ringhaver Drive, FL
4,745 h

See Details
CAT 160M2 AWD, 266,2502012
Casper, WY
6,889 h Specifications

See Details
CAT 140M2, 205,5002012
Reno, NV
5,344 h Conditionsripper

See Details
CAT 12M3AWD, 166,5002014
Omaha, NE
8,742 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 12M3AWD, 182,5002014
Omaha, NE
9,811 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 140MAWD, 115,0002008
Omaha, NE
9,564 h Conditionsproduct linktransmission guardair suspension seatguard, transmissionripper

See Details
CAT 12M3EW, 229,0002018
10421 Fern Hill Drive, FL
5,598 h Specificationsguard, transmission

See Details
CAT 120 LVR, 250,0002021
10421 Fern Hill Drive, FL
3,252 hscarifier

See Details
CAT 120 LVR, 215,0002019
6724 33rd Street East, FL
3,625 h

See Details
CAT 120 LVR, 265,0002020
525 County Road 640 East, FL
4,573 h

See Details
CAT 140-13AWL, 359,4002020
Topeka Area, KS
2,823 h Conditionsguard, transmission

See Details
CAT 14E, 25,0001973
Omaha, NE
8,616 h Conditionslightinghigh profile cab/rops

See Details
CAT 140M32016
San Antonio, TX
3,366 h Specifications Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 140M 2, 287,7502014
Casper, WY
3,276 hguard, transmission

See Details
CAT 140M3, 181,5002016
Cedar Rapids, IA
7,289 haccugrade readyair conditionerrops - enclosedsnow wingtire size

See Details
MISCELLANEOUS MFGRS RIMG14TD, 1,000
Dodge City, KS

See Details
CAT 120M, 93,5002009
Omaha, NE
11,576 h Specifications Conditions

See Details
CAT 160M2 AWD, 105,5002012
Casper, WY
14,127 harrangement, snow

See Details
CAT 120 LVR, 265,0002020
Jacksonville, FL
3,723 h

See Details
CAT 140GC, 279,0002021
10421 Fern Hill Drive, FL
1,399 h Specifications

See Details
Show more results

motor graders