X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27600 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
motor graders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

motor graders

Get an email alert when new equipment matching "Current filter" will be added.

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

1,145 Search results for "Current filter"
1..868788..96
Displaying: 1033 - 1044 Sort by:   ads/page
Caterpillar 140M3, On Requestmotor graders
Clayton, VI, AU
Year: 2016, Working hours: 3633 h
WILLIAM ADAMS PTY. LTD.
, Specifications
Caterpillar 140M2AWD, 148,580 USDmotor graders
Grande Prairie, AB, CA
Year: 2014, Working hours: 6857 h
FINNING CANADA

beacontransmission guard, Specifications
Caterpillar 16M, 360,000 USDmotor graders
Dartmouth, NS, CA
Year: 2015, Working hours: 12335 h
CATERPILLAR FINANCIAL SERVICES CORPORATION

ultra low sulfur diesel fuelbeaconam fm radioauto shiftjoystick steering, Conditions
Caterpillar 160M2AWD, 163,065 USDmotor graders
Red Deer, AB, CA
Year: 2014, Working hours: 7141 h
FINNING CANADA
, Specifications
Noram 65E, 105,000 USDmotor graders
Puebla, MX
Year: 2014, Working hours: 15 h
MADISA
Caterpillar 120K, On Requestmotor graders
Guatemala, GT
Year: 2015, Working hours: 2855 h
GENTRAC

oropsrippervariable horsepowertransmission guardfront hitch/lift, Specifications Conditions
Caterpillar 14M, 347,184 USDmotor graders
Ponoka, AB, CA
Year: 2017, Working hours: 3858 h
FINNING CANADA

snow wing
Caterpillar 160MAWD, 100,795 USDmotor graders
Kelowna, BC, CA
Year: 2010, Working hours: 10490 h
FINNING CANADA

all wheel driveripper
Caterpillar 160M3AWD, 134,842 USDmotor graders
Edmonton, AB, CA
Year: 2015, Working hours: 8600 h
FINNING CANADA

ripper, Specifications
Caterpillar 16H, 306,119 USDmotor graders
Calgary, AB, CA
Year: 2006, Working hours: 5647 h
CATERPILLAR FINANCIAL SERVICES CORPORATION
, Specifications Conditions
John Deere 872GP, 127,413 USDmotor graders
Regina, SK, CA
Year: 2014, Working hours: 6994 h
FINNING CANADA (SASKATCHEWAN)

all wheel driveair conditionerlightingbeaconripper, Specifications
Caterpillar 16H, 313,511 USDmotor graders
Calgary, AB, CA
Year: 2006, Working hours: 5647 h
FINNING CANADA
, Specifications
 
Compare products
1..868788..96