Currently 17646 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
449 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 140 AWD2019
Corpus Christi, TX
2,958 h Specificationsair conditionereropsall wheel driveripperpushblock

See Details
CAT 140M3, 333,5002016
East Dundee, IL
598 h Conditionsair conditionerauto shiftjoystick steeringthrottle locktransmission guard

See Details
CAT 140M3, 340,0002019
Three Rivers, TX
3,700 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 140M2, 169,0002014
Ocala, FL
4,653 h Conditions Special Offers Customer Value Agreementair conditionerepa labelproduct linkaccugrade readylighting

See Details
CAT 140M3 AWD2015
Tolar, TX
5,994 h Specifications Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 140 AWD2020
Sulphur Springs, TX
1,687 h Specificationsproduct linkeropsall wheel drivetransmission guardripper

See Details
CAT 160-15AWX, 562,4002021
Wichita, KS
1,212 h Conditionsguard, transmission

See Details
CAT 12M2, 127,9002014
Wichita, KS
7,477 h Conditionsguard, transmission

See Details
CAT 12M3AWD, 235,0002018
Altoona, IA
5,558 h Conditions Customer Value Agreementarrangement, snow

See Details
CAT 140 GC, 225,0002021
FL
3,760 h Specificationsair conditionerdrive - all wheelmoldboard size - 14'tire sizeproduct link

See Details
CAT 14M, 129,0002007
Henderson, NV
21,002 h Conditionsguard, transmissionstarter, electric

See Details
CAT 140GC, 259,0002020
9901 Ringhaver Drive, FL
3,230 h Specifications

See Details
CAT 12M3, 225,0002018
9901 Ringhaver Drive, FL
4,685 h

See Details
CAT 160M2 AWD, 266,2502012
Casper, WY
6,852 h Specifications

See Details
CAT 140M2, 205,5002012
Reno, NV
5,344 h Conditionsripper

See Details
CAT 12M3AWD, 166,5002014
Omaha, NE
8,742 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 12M3AWD, 182,5002014
Omaha, NE
9,811 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 140MAWD, 115,0002008
Omaha, NE
9,564 h Conditionsproduct linktransmission guardair suspension seatguard, transmissionripper

See Details
CAT 12M3EW, 229,0002018
525 County Road 640 East, FL
5,588 h Specificationsguard, transmission

See Details
CAT 120 LVR, 250,0002021
10421 Fern Hill Drive, FL
3,246 hscarifier

See Details
CAT 120 LVR, 215,0002019
6724 33rd Street East, FL
3,625 h

See Details
CAT 12 M3, 198,0002018
FL
3,635 h Specificationsair conditionermoldboard size - 14'steering type - joystickproduct linklighting

See Details
CAT 120 LVR, 265,0002020
525 County Road 640 East, FL
4,544 h

See Details
CAT 140-13AWL, 359,4002020
Dodge City, KS
2,721 h Conditionsguard, transmission

See Details
Show more results

motor graders