Currently 17909 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
459 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 140M3AWD, 264,0002016
Sioux Falls, SD
3,625 h Conditionstip controlside shiftarrangement, snow

See Details
CAT 120M2AWD, 231,2002019
Salina, KS
2,021 hguard, transmission

See Details
CAT 12M2AWD, 129,9002014
Dodge City, KS
8,563 h Conditionsarrangement, snow

See Details
CAT 150 15, 528,4002024
Lindon, UT
141 hguard, transmission

See Details
CAT 160M3, 295,0002017
Missoula, MT
4,788 hguard, transmissionarrangement, snow

See Details
CAT 140M, 130,0002012
Austin, TX
13,560 h Conditionsaccugrade readyair conditionerdrive - tandemmoldboard size - 14'ripper - multi-shank

See Details
CAT 12M3 TR, 235,6042018
Tucson, AZ
4,746 h

See Details
CAT CWMG140, 2,930
Sedalia, MO
counterweight

See Details
CAT 140M32014
Austell, GA
8,632 h Conditions

See Details
CAT 12M3 AWD, 243,5302016
Eloy, AZ
5,185 hcircle clutchpushblockheater

See Details
CAT 140M3 TR, 250,0972017
Apache Junction, AZ
5,382 hpushblock

See Details
CAT 12M3 AWD, 360,0002019
Madison, WI
2,316 h Conditionsengineguard, transmission

See Details
CAT 140M3, 240,0002014
Aurora, CO
5,062 h Conditionsguard, transmission

See Details
CAT 140M3AWD, 180,0002017
Crookston, MN
Customer Value Agreementarrangement, snow

See Details
CAT 140M3, 265,0002018
Albuquerque, NM
4,343 h Conditionsguard, transmission

See Details
John Deere 770CH, 50,0002004
Call Foley, KS
14,479 h Conditionsair conditionerlightingrops - enclosedmirrorsbeacon

See Details
CAT 140M3, 265,0002018
Missoula, MT
4,818 hguard, transmissionarrangement, snow

See Details
CAT 140M3AWI, 499,2002019
Kansas City, MO
1,871 hguard, transmission

See Details
CAT 140M3, 265,0002018
Albuquerque, NM
4,240 h Conditionsguard, transmission

See Details
CAT 140GC, 345,0002022
Aurora, CO
126 h Conditionsripper

See Details
Champion 740A, 28,7031998
Saginaw, MI
7,580 h Conditionsam fm radiolightingair conditionereropsepa label

See Details
CAT 12M3, 160,0002016
North Platte, NE
6,690 h Conditionsmoldboard sizeair conditionerproduct linklightingmirrors

See Details
John Deere 770G, 140,0002018
Springfield, MO
6,480 h Conditionsemissions levelair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 14H, 378,5252006
Turbotville, PA
7,630 h Conditionsam fm radiolightingair conditionereropsepa label

See Details
Show more results

motor graders