Currently 10449 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
421 Search results for "Current filter"
1..313233
Displaying: 417 - 421 Sort by:   ads/page
Caterpillar 14LAWD, On Request2020
Riyadh
386 h Specifications

See Details
Caterpillar 140HNA, $144,8981996
Bangkok
9,075 h

See Details
Caterpillar 14M, On Request2013
Riyadh
16 h

See Details
Caterpillar 12K, On Request2015
Piedras Negras
530 h Specifications

See Details
Caterpillar 160M3, $294,6322015
Clayton, VI
6,310 h Specificationsall wheel drivepushblockam fm cd radioepa labelauto shift

See Details
 
Compare products
1..313233

motor graders

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.