Currently 17780 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
450 Search results for "Current filter"
Displaying: 409 - 432 Sort by: 
CAT 160M3 AWD2019
Regina, SK
7,142 h

See Details
CAT 14-15, 454,4632020
Ponoka, AB
5,341 h

See Details
CAT 160M, 145,4282013
Calgary, AB
8,911 h

See Details
CAT 14M3, 450,8272019
Ponoka, AB
5,048 h

See Details
CAT 140H, 120,0002005
Tijuana
16,590 h Specificationsair conditionereropsripperhigh profile cab/ropspushblock

See Details
CAT 12H, 115,0002004
Tijuana
15,100 h Specificationslightingoropsripperpushblock

See Details
CAT 140G, 119,3441994
Bangkok
15,189 hair conditionerripper

See Details
CAT 16G, 203,1391985
Bangkok
5,246 h

See Details
CAT 140G, 119,3441993
Bangkok
4,069 hair conditionerripper

See Details
CAT 140G, 121,8831991
Bangkok
7,970 h

See Details
CAT 140M, 300,0002014
Tijuana
6,500 hair conditionereropsripper

See Details
CAT 140M AWD, 214,5062016
Merritt, BC
8,207 h

See Details
CAT 140M, 162,0002008
Riberalta
6,530 h

See Details
CAT 140GC2021
Antananarivo
8 h Specifications

See Details
CAT 140G, 114,2661991
Bangkok
541 hair conditionerripper

See Details
CAT 140M3, 234,9692015
Sydney, NSW
5,855 h Conditionsam fm radiolightingproduct linkair conditionerbeacon

See Details
CAT 140HNA, 138,5662003
Bangkok
7,958 hair conditioner

See Details
CAT 140G, 119,3441990
Bangkok
20,642 hair conditionerripper

See Details
Volvo G940, 79,973200810,700 h Conditionsair conditionerlightingmirrorsce plateair suspension seat

See Details
CAT 14M, 576,1562012
Sydney, NSW
65 h Conditionsair conditionerdrive - tandemmoldboard size - 14'ripperrops

See Details
CAT 12M, 119,0942008
Brisbane, QL
11,328 hair conditionermoldboard size - 12'lightingrops - enclosedmirrors

See Details
CAT 140G, 119,3441993
Bangkok
12,572 hair conditionerripper

See Details
CAT 140K, 165,0512010
Bangkok
4,030 h

See Details
CAT 140G, 114,2661994
Bangkok
23,651 h

See Details
Show more results

motor graders