Currently 17739 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
449 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 140GC, 210,00020232,497 h Cat Certified Used

See Details
SEM MACHINERY SEM9192019
Vlissingen
1,140 h Cat Certified Used

See Details
SEM MACHINERY SEM9192019
Vlissingen
1,450 h Cat Certified Used

See Details
CAT 12M, 141,6252012
Brisbane, QL
9,054 h Dealer Certifiedair conditionerrops - enclosedair suspension seatripperscarifier

See Details
CAT 140K, 90,0002014
Santiago
9,998 h

See Details
CAT 150-15, 487,1842022
Edmonton, AB
598 h

See Details
CAT 140K, 198,0002020
Lima
3,416 h Conditionsair conditionerdrive - tandemmoldboard size - 14'ripper - multi-shankhydraulic valves

See Details
CAT 12M, 168,6622016
Perth Airport, WA
6,763 h Special Offersaccugrade readyair conditionerdrive - tandemmoldboard size - 14'ripper

See Details
CAT 140M32018
Regina, SK
6,654 h

See Details
CAT 160M3 AWD2018
Regina, SK
7,723 h

See Details
CAT 12HNA, 112,6562007
Albury, NSW
15,135 ham fm radiolightingair conditionereropsce plate

See Details
CAT 140M2014
Regina, SK
8,091 h

See Details
John Deere 770G, 141,6252013
Adelaide, SA
9,422 h Conditionsair conditionerlightingrops - enclosedmirrorsbeacon

See Details
CAT 140GC, 168,0002020
Lima
2,085 h Conditionsair conditionerdrive - tandemmoldboard size - 14'ripper - single shankcab profile - high

See Details
John Deere 872GP2015
Saskatoon, SK
6,300 h

See Details
CAT 140M, 164,8432012
Chicoutimi, QC
16,578 h Conditionstier 2 complianttier 1 compliantemissions level - eu - eu stage iiiaregulatory status - nr_canada/us territories/stage iiia/chinaair conditioner

See Details
CAT 160M, 142,2292011
Sault St Marie, ON
10,182 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 140M, 125,5312010
Wollongong, NSW
13,690 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 160H, 84,8572002
Winnipeg, MB
16,390 hlightingair conditionerauto shifthigh profile cab/ropsvariable horsepower

See Details
CAT 140M2014
Regina, SK
10,676 h

See Details
CAT 12M, 135,1872010
Adelaide, SA
10,450 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkair conditionererops

See Details
Champion 11612, 31,9941994
Windsor, ON
740 h Conditionsair conditionerlightingrops - enclosedmirrorsce plate

See Details
CAT 160M2016
Regina, SK
8,997 h

See Details
CAT 12M, 186,6872017
Adelaide, SA
8,210 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkaccugrade readylightingrops - enclosed

See Details
Show more results

motor graders