X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28379 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
motor graders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

motor graders

Get an email alert when new equipment matching "Current filter" will be added.

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

1,204 Search results for "Current filter"
1..99100101
Displaying: 1201 - 1204 Sort by:   ads/page
Caterpillar 12M, 111,515 USDmotor graders
Sydney, NSW, AU
Year: 2009, Working hours: 9136 h
WESTRAC PTY. LTD. (NSW)

pushblockauto shiftripperjoystick steeringthrottle lock
Caterpillar 160K, On Requestmotor graders
Ulaanbaatar, MN
Year: 2012, Working hours: 4233 h
WAGNER ASIA EQUIPMENT LLC
, Specifications
Caterpillar 14M, On Requestmotor graders, AE
Year: 2012, Working hours: 22200 h
MOHAMED ABDULRAHMAN AL-BAHAR
Caterpillar 12M, 125,904 USDmotor graders
Tamworth, NSW, AU
Year: 2013, Working hours: 8211 h
WESTRAC PTY. LTD. (NSW)

pushblockauto shiftjoystick steeringtransmission guardthrottle lock
 
Compare products
1..99100101
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources