X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28457 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
motor graders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

motor graders

Get an email alert when new equipment matching "Current filter" will be added.

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

1,208 Search results for "Current filter"
1..99100101
Displaying: 1189 - 1200 Sort by:   ads/page
Caterpillar 140M, 178,503 USDmotor graders
Pointe-claire, QC, CA
Year: 2014, Working hours: 4178 h
TOROMONT CAT (QUÉBEC)
Caterpillar 140M, 118,728 USDmotor graders
Regina, SK, CA
Year: 2013, Working hours: 5614 h
FINNING CANADA (SASKATCHEWAN)
John Deere & CO. 870D, 59,775 USDmotor graders
Orillia, ON, CA
Year: 2008, Working hours: 14075 h
TOROMONT CAT

eropslightingsnow wing
Caterpillar 140M AWD, 121,605 USDmotor graders
Regina, SK, CA
Year: 2013, Working hours: 7446 h
FINNING CANADA (SASKATCHEWAN)

all wheel drive
Caterpillar 140K, 208,270 USDmotor graders
Bangkok, TH
Year: 2011, Working hours: 3968 h
METRO MACHINERY COMPANY LTD.
Caterpillar 140HNA, 164,699 USDmotor graders
Bangkok, TH
Year: 1996, Working hours: 9075 h
METRO MACHINERY COMPANY LTD.
Caterpillar 120 K, On Requestmotor graders
Reynosa, MX
Year: 2018, Working hours: 780 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar 120K, On Requestmotor graders
Mexico, MX
Year: 2017, Working hours: 670 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar 120K, On Requestmotor graders
Piedras Negra, MX
Year: 2018, Working hours: 680 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar 12K, On Requestmotor graders
Piedras Negras, MX
Year: 2015, Working hours: 530 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar 143H, 120,000 USDmotor graders
Hermosillo, MX
Year: 2004, Working hours: 13100 h
EMPRESAS MATCO, S.A. DE C.V.

air conditionereropsripper, Specifications
Caterpillar 12G, 95,505 USDmotor graders
Puchong, MY
Year: 1992, Working hours: 13465 h
SIME DARBY INDUSTRIAL SDN BHD
, Specifications
 
Compare products
1..99100101
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources