PowerScreen STDCHIEF

PowerScreen STDCHIEF

Price
45,000 USD
Year
1999
Working hours
11587 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPowerscreen STDCHIEF
CategoryMobile screeners
Serial Number5011213
Unit Number5011213
Catalog NumberCU4526122
Manufacturing Year1999
Hours11587 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 45,000
Tax-
Price Including Tax-
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • electrical, starting and charging system
  • hydraulics
  • comments, misc. repairs, general remarks
  • chipper / feed system
  • conveyors
  • shaker head
general appearance
  • Yes
  • FairAccess doors under hopper bent at bottom
  • Good
  • PoorFaded, surface rust and paint chips over machine
engine
  • Powered by Cummins 3.9L diesel
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAt full
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • YesSeepage at inlet shaker hoses
  • Good
  • FairLines seeping/leaking at control valves
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • BOTH SHAKER BOX MOTORS REBUILT ~2017
chipper / feed system
  • VIBRATING GRIZZLY FEEDER 7X10
  • Good
  • Good
  • FairHopper wings dented
conveyors
  • Good
  • FairBelts weathered, small cuts in side belts
  • Good
  • GoodRollers all in place, ran with no load
  • Good
  • Good
  • Good
  • GoodMain conveyer belt recently replaced
  • Good
  • Good
shaker head
  • BOTTOM SCREEN IS ½” & TOP DECK IS 1.1/2” SCREENS
  • Good5X10, CUSTOMER HAS EXTRA 2" & 3/8 SCREENS THAT GO WITH UNIT
  • Good
  • Good
  • FairLower screen chute beeen welded and patched
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone