Metso ST3.8 SCRN

Metso ST3.8 SCRN

Price
222,700 USD
Year
2016
Working hours
2108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.8 SCRN
CategoryMobile screeners
Serial Number78542
Unit NumberNC000249
Catalog NumberCU2343930
Manufacturing Year2016
Hours2108 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 222,700
Tax-
Price Including Tax-
Features
Additional InformationSTANDARD FEEDER, TIPPING GRID
130MM (5'1")
MEDIA SIZE TOP DECK NOT INCLUDED
MEDIA SIZE BOTTOM DECK NOT
INCLUDED.
CAT C4.4 DIESEL ENGINE, TIER 4,
STANDARD CLIMATE KIT, STANDARD
AIR FILTERS. S/N 44424700
STANDARD MAIN CONVEYOR, STANDARD
PRODUCT CONVEYOR, STANDARD SIDE
CONVEYOR, OVERSIZED, STANDARD
SIDE CONVEYOR, UNDERSIZED
UNIT CONTROL TYPE WITH IC
MULTIFUNCTION CONTROL REMOTE
RADIO CONTROL, THREE SIDED
PLATFORM & STAIRS ON SCREEN
DISCHARGE CHUTE STANDARD + WEAR
SERVICE PLATFORM, SCREEN
CABLE, HYDRAULIC POWER TAKE OFF
PLATE, TOOL KIT, INTERLOCKING
METSO WHITE PAINT, SAFTEY LABLES
MAIN CONVEYOR LIFTING.
LANG. FOR ELECTRONIC MANUAL
DISPLAY IN ENGLISH.
PARTS BOOK, 2 PRINTED PARTS
2 PRINTED MANUALS, ELECTRONIC
MANUALS.
PRICED 1/03/18 KRL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
0000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone