Metso ST3.8 SCRN

Metso ST3.8 SCRN

Price
267,100 USD
Year
2017
Working hours
763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.8 SCRN
CategoryMobile screeners
Serial Number79454
Unit NumberNC000346
Catalog NumberCU4467217
Manufacturing Year2017
Hours763 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 267,100
Tax-
Price Including Tax-
Features
Additional InformationSTANDARD FEEDER, TIPPING GRID
MEDIA SIZE TOP DECK NOT INCLUD
130MM (5'1")
MEDIA SIZE BOTTOM DECK NOT
INCLUDED.
STANDARD CLIMATE KIT, STANDARD
AIR FILTERS.
2 PRINTED MANUALS, ELECTRONIC
MANUALS.
DISPLAY IN ENGLISH.
METSO METRICS INCLUDED
LANG. FOR ELECTRONIC MANUAL
PRICED KRL 2/24/19
PARTS BOOK, 2 PRINTED PARTS
CABLE, HYDRAULIC POWER TAKE OF
PLATE, TOOL KIT, INTERLOCKING
DISCHARGE CHUTE STANDARD + WEA
SERVICE PLATFORM, SCREEN
CAT C4.4 DIESEL ENGINE, TIER 3
METSO WHITE PAINT, SAFTEY LABL
MAIN CONVEYOR LIFTING.
SIDE CONVEYOR, UNDERSIZED
CONVEYOR, OVERSIZED, STANDARD
PRODUCT CONVEYOR, STANDARD SID
STANDARD MAIN CONVEYOR, STANDA
PLATFORM & STAIRS ON SCREEN
RADIO CONTROL, THREE SIDED
MULTIFUNCTION CONTROL REMOTE
UNIT CONTROL TYPE WITH IC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone