Metso ST3.5 SCRN

Metso ST3.5 SCRN

Price
212,460 USD
Year
2017
Working hours
558 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.5 SCRN
CategoryMobile screeners
Serial Number79103
Unit NumberNCL00292
Catalog NumberCU2490601
Manufacturing Year2017
Hours558 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 212,460
Tax-
Price Including Tax-
Features
Additional Information(1) COPY OF ELECTRONIC PARTS
(2) COPIES OF THE INSTRUCTION
(2) COPIES OF THE PARTS MANUAL
(33 FT.)
130 MM (5,1")
(-20C/-4F...35C/95F)
CAT C4.4 DIESEL ENGINE
COLOR METSO WHITE
ENGINE S/N:44623020
FEEDING UNIT TYPE- TIPPING GRID
MAIN CONVEYOR STANDARD
MANUAL.
METSO METRICS SYSTEM
MULTIFUNCTION CONTROL (434MHZ)
PRICED KRL 4/13/17
PRODUCT CONVEYOR STANDARD
REMOTE RADIO CONTROL
SAFETY LABELS ANSI
SCREEN DISCHARGE CHUTE
SCREEN SERVICE PLATFORM-
SIDE CONVEYORS LENGTH 10 M
STANDARD + WEAR PLATE
STANDARD AIR FILTERS
STANDARD CLIMATE KIT
STANDARD FEEDER UNIT
THREE SIDED PLATFORMS & STAIRS.
TIER 3 EMISSION CLASS
TIPPING GRID CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone