Metso ST272

Metso ST272

Price
264,400 USD
Year
2011
Working hours
506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST272
CategoryMobile screeners
Serial Number76475
Unit NumberM012251
Catalog NumberCU2440111
Manufacturing Year2011
Hours506 h
CountryUnited States
LocationGrand Forks, SD
Pricing
Price Excluding Tax264,400 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information5'X16' 2 DECK
APRON FEEDER AF11-5,5
BELT CONVEYOR H12-4
BELT CONVEYOR H12-5
BOTTOM DECK
C4.4 141HP
CATERPILLAR ENGINE(W/PTO RDYNES)
LOKOTRACK
NO SCREEN MEDIA INCLUDED
PLATE GRZZLY SPACING 100MM
RADIO CONTROL
ST272 MOBILE SCREENING PLANT
TOOL KIT
TOP DECK GRIZZLY
WING CONVEYOR H8-8,5 (LH)
WING CONVEYOR H8-8,5 (RH)
Features
Additional Information5'X16' 2 DECK
APRON FEEDER AF11-5,5
BELT CONVEYOR H12-4
BELT CONVEYOR H12-5
BOTTOM DECK
C4.4 141HP
CATERPILLAR ENGINE(W/PTO RDYNES)
LOKOTRACK
NO SCREEN MEDIA INCLUDED
PLATE GRZZLY SPACING 100MM
RADIO CONTROL
ST272 MOBILE SCREENING PLANT
TOOL KIT
TOP DECK GRIZZLY
WING CONVEYOR H8-8,5 (LH)
WING CONVEYOR H8-8,5 (RH)
Conditions
Good
Fair
Poor
  • general appearance
  • engine
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone