Metso NW303FS

Metso NW303FS

Price
203,600 USD
Year
2013
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso NW303FS
CategoryMobile screeners
Serial Number2013346
Unit NumberM019490
Catalog NumberCU2440120
Manufacturing Year2013
Hours3 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax203,600 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information48" UNDER SCREEN CONV W/REAR DSC W/DDG4,15HP,CEMA BIDLR,2PLY BLT &FLXCO EZP1 WIPER
PORTABLE 6X20 SCREEN PLANT
QTY(2) 24"RVRSBL CROSS CONVEYORS W/DDGE#3,5HP,CEMA BIDLRS 2PLBLT
TANDEM AXL CHASS CONSTRD OF HVY DTY WIDE FLANGE BEAM
WEG 50HP 1200RPM SREEN MNTR
Features
Additional Information48" UNDER SCREEN CONV W/REAR DSC W/DDG4,15HP,CEMA BIDLR,2PLY BLT &FLXCO EZP1 WIPER
PORTABLE 6X20 SCREEN PLANT
QTY(2) 24"RVRSBL CROSS CONVEYORS W/DDGE#3,5HP,CEMA BIDLRS 2PLBLT
TANDEM AXL CHASS CONSTRD OF HVY DTY WIDE FLANGE BEAM
WEG 50HP 1200RPM SREEN MNTR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone