Quick Search

Wanco WSP80KVA

Wanco WSP80KVA

Year
2018
Working hours
5,784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandWanco WSP80KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberS333285
Unit NumberREN214
Catalog Number4860517
Year2018
Hours5,784 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax31,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Frequency60 Hz
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1 EA 208V 3 PHASE PLUG
124 GL DOUBLE WALL FUEL TANK,
24 HOUR RUN TIME, ADJUSTABLE
3 FLEX PERKINS 1104 ENGINE,
CAT XQ COLD WEATHER PLUG
CUSTOM FENDERS, MESH UNDER A-
CUSTOM TRAILER W/FORKLIFT
DIGITAL AVR DER1 UPGRADE CAM
FRAME
KS TAG 673945
LOCKS, LUGS, DEEP SEA 7310
MAIN BREAKER
NEUTRAL & GROUND BONDED
POCKETS, BULLDOG 10,000# JACK
POSITION SELECTOR SWITCH, HOT
SERIES W/HEATED DISPLAY, 3
START JACKET WATER HEATER, 125A
VIN - 5F16D1426J1006072
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering