Quick Search

Wanco WSP125KVA

Wanco WSP125KVA

Year
2018
Working hours
6,201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandWanco WSP125KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberS308236
Unit NumberREN247
Catalog Number4860516
Year2018
Hours6,201 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax32,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Output125 kVA
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
NEUTRAL & GROUND BONDED,
TIER 3 FLEX PERKINS 1104 ENG,1 EA 208V 3 PHASE

1 EA 208V 3 PHASE PLUG
125A MAIN BREAKER
177 GL DOUBLE WALL FUEL TANK,
24 HOUR RUN TIME, ADJUSTABLE
CAT XQ COLD WEATHER PLUG
CUSTOM FENDERS, MESH UNDER A-
DIGITAL AVR DER1 UPGRADE CAM
FRAME
HD CUSTOM TRAILER W/FORKLIFT
KS TAG 649887
LOCKS, LUGS, DEEP SEA 7310
NEUTRAL & GROUND BONDED
POCKETS, BULLDOG 10,000# JACK
POSITION SELECTOR SWITCH, HOT
SERIES W/HEATED DISPLAY, 3
START JACKET WATER HEATER,
TIER 3 FLEX PERKINS 1104 ENG,
VIN - 5F16D1420J1006410
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering