Wacker G70

Wacker G70

Price
35,800 USD
Year
2015
Working hours
1802 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker G70
Categorymobile generator sets
Serial Number24224523
Unit Number24224523
Catalog NumberCU4431090
Manufacturing Year2015
Hours1802 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 35,800
Tax-
Price Including Tax-
Details
Output70 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
AUTO STARTAUTO START
Additional InformationMULTI-VOLTAGE SELECTOR SWITCH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
general appearance
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
Power Rating
Prime
60Hz
70kVA / 56kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 595 3749
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone