Prinoth PANTHERT8

Prinoth PANTHERT8

Price
290,000 USD
Year
2014
Working hours
785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPrinoth PANTHERT8
Categorymobile generator sets
Serial Number935200566
Unit Number1181645
Catalog NumberCU4456933
Manufacturing Year2014
Hours785 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 290,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CONTINUOUSCONTINUOUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Good
  • Good
  • Good
  • GoodRIGHT SIDE LADDER IS REMOVED, PLACED IN STORAGE BOX FOR TRAVEL
  • Good
  • Good
  • Yes
  • YesSALE LOT CLEAN
  • YesCURRENTLY MISSING ONE REAR SHEET COVER PANEL FOR WELDING COMPARTMENT
  • Yes
  • Yes
  • LOWER CHAIN DOWN EARS ARE BENT, NO WELDERS CURRENTLY INSTALLED, ONLY AIR COMPRESSOR AND GENERATOR
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • SEAT BELTS INSTALLED MAY OF 2019
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • GREEN ON BOTH
  • FULL
  • 1/2 FULL
  • HAS A 30 HP ELECTRIC MOTOR DRIVING AN AIR COMPRESSOR
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • MISSING ONE OF THE STEEL VENT COVERS FROM WHERE THE WELDERS ARE SUPPOSED TO SIT
electrical, starting and charging system
  • Good
  • Good
  • Good
  • YesTRIP WORKS AS IT SHOULD
  • Yes
  • Yes
generator
  • CUMMINS (826 HOURS)
  • 6.7L
  • VANGUARD CPW-125-4 SERIES 2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone