Prinoth PANTHERT8

Prinoth PANTHERT8

Price
290,000 USD
Year
2014
Working hours
701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPrinoth PANTHERT8
Categorymobile generator sets
Serial Number935200573
Unit Number1181642
Catalog NumberCU4456920
Manufacturing Year2014
Hours701 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 290,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CONTINUOUSCONTINUOUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • GoodHAS ADDITION STORAGE BOXES ON THE FRONT OF THE MACHINE
  • FairADJUSTABLE CANOPY SHOWING SLIGHT WEAR
  • Good
  • Good
  • GoodMINOR SCRAPES AND RUST
  • Good
  • YesMAIN FRAME OF THE MACHINE AND GENERATOR SET IS IN GOOD CONDITION
  • YesSALE LOT CLEAN
  • Yes
  • YesMAIN BOOM CYLINDER DRIFTS
  • Yes
  • LEFT SIDE WELDER COMPARTMENT DOOR LITTLE DIFFICULT TO LATCH
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • SEAT BELTS INSTALLED JUNE OF 2019
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • GEN SET COOLANT IS GREEN
  • ON MAIN MACHINE FULL
  • ON MAIN MACHINE 1/2 FULL
  • CUMMINS 6.7L POWER PACK GENERATOR AND ENGINE HAS 1074 HOURS
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • HAS AN AIR COMPRESSOR POWERED BY A 30HP ELECTRIC MOTOR
electrical, starting and charging system
  • Good
  • Good
  • Good
  • YesTRIPS AS IT SHOULD WHEN THE VOLTAGE FALLS OFF
  • Yes
  • Yes
generator
  • ENGINE-CUMMINS
  • 6.7L
  • VANGUARD CPW-125-4 SERIES 2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone