Prinoth PANTHERT8

Prinoth PANTHERT8

Price
290,000 USD
Year
2014
Working hours
917 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPrinoth PANTHERT8
Categorymobile generator sets
Serial Number935200574
Unit Number1181641
Catalog NumberCU4458433
Manufacturing Year2014
Hours917 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 290,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CONTINUOUSCONTINUOUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
  • loadbank testing
general appearance
  • Good
  • GoodCANVAS COVER IS STARTING WEAR ALONG EDGES
  • Good
  • Good
  • Good
  • GoodLEFT SIDE ENGINE PANEL SLIGHTLY DENTED
  • Yes
  • YesSALE LOT CLEAN
  • Yes
  • Yes
  • Yes
  • NO WELDER CURRENTLY INSTALLED, ONLY AIR COMPRESSOR AND GENERATOR
safety items
  • Good
  • SEAT BELTS INSTALLED MAY OF 2019
gauges, operator station, console
  • Good
  • GoodGENERATOR METER READS 846 HOURS
  • MISSING ONE AIR VENT IN CAB
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • GREEN
  • FULL
  • 2/3 FULL
  • 250 HOUR SERVICE PERFORMED ON BOTH MACHINE ENGINE & COMPRESSOR ENGINE, 5/21/2019
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • YesTRIPS ON LOW VOLTAGE AS IT SHOULD
  • Yes
  • Yes
generator
  • CUMMINS POWERED GENERATOR WITH 6.7L
  • VANGUARD CPW-125-4 SERIES 2
  • 3 PHASE
loadbank testing
  • HAS A 30HP ELECTRIC MOTOR DRIVING AN AIR COMPRESSOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone