Perkins PPO 220

Perkins PPO 220

Price
On Request
Year
2016
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPerkins PPO 220
Categorymobile generator sets
Serial NumberD12266
Unit NumberG001416
Catalog NumberCU4614847
Manufacturing Year2016
Hours5 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power238 hp
Output220 kVA
Frequency50 Hz
Additional informationG001416; Made in EU PPO 220 S; SN: D12266; Arrg: 0; 2016; 400 V; 220 kVA; stand by; 1500 rpm; 50 Hz; 4 hours; condition: Premium pre-owned ; Notes: Perkins Diesel Engine1106A-70TAG4, Prime Power 200 kVa, non Emission, Engine preheating 230V., Batterie charger 230V, Stamford Alternator, ComAp Controller AMF 25, 3 pol. circuit breaker, Color RAL7032, Dimensions LxWxH (mm) 3140x1403x2000, Weight~2,45 to
Power Rating
Standby
50Hz
220kVA / 175kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 4213877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone