2012 Olympian XQE60 For Sale - 6,501 USD | Cat Used
Quick Search

Olympian XQE60

Olympian XQE60

Year
2012
Working hours
30,984 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Karratha, WA
+61385624100
Show phone number
Basic information
BrandOlympian XQE60
ENERGY POWER SYSTEMS AUSTRALIA
Categorymobile generator sets
Serial NumberOLY00000AE4D00289
Unit NumberUA1234
Catalog Number10128264
Year2012
Hours30,984 h
CountryAustralia
LocationKARRATHA, Australia
Pricing
Price Excluding Tax6,501 USD
Tax (10%)650 USD
Price Including Tax7,151 USD
Details
Engine power65.3 hp
Output60 kVA
Frequency50 Hz
Additional informationDETAILS:
• Class: GENERATOR
• Stock No.: UA1234
• Manufacturer Year: 2012
• Hours: 30896
• Price: $10,000 AUD (Excl GST)
• Location: Karratha WA

OPEN SKID DIMENSIONS:
Length (mm): 2900 mm
Width (mm): 1130 mm
Height (mm): 2100 mm
Weight (Kg): 2440 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 60 kVA
Maximum rated current 83 amps

(Prices quoted are Ex Works and exclusive of GST)

Products advertised as 'Used' may have experienced moderate to heavy usage. All used equipment is tested prior to release, however, may not have been tested in line with manufacturer specification. Some items/components may show signs of wear and tear as is common with used equipment. In some instances, accessories may vary from original (for example, software, drawings, or manuals may be missing or differ from the current configuration).

Please refer to Hazard Statement as equipment may not be compliant with relevant Australian Standard.

Inspection of used equipment is highly recommended prior to purchase. Photos and descriptions should be used as a guide only.

Package Type Dealer Packaged Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering