Olympian CAT XQ60

Olympian CAT XQ60

Price
19,900 USD
Year
2011
Working hours
12590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ60
Categorymobile generator sets
Serial NumberGLE00813
Unit NumberMEN045
Catalog NumberCU1656436
Manufacturing Year2011
Hours12590 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 19,900
Tax-
Price Including Tax-
Details
Output75 kVA
Frequency60 Hz
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

(ADJ TO 208/120V 3-PHASE),
240/120V SINGLE PHASE
3-PHASE TO 240/139V 3-PHASE
60KW @ 1800 RPM
BLOCK HEATER, BATTERY CHARGER
CAT XQ60-6 RENTAL GENSET
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
PL641 INSTALLED 7/01/16
SOUND ATTENUATED ENCLOSURE
SWITCHABLE VOLTAGE FROM 480/277V
UL SINGLE WALLED FUEL TANK BASE
VIN# 16MPF1029AD057420
WITH 24 HR MIN FUEL SUPPLY
Power Rating
Prime
60Hz
75kVA / 60kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone