Olympian CAT XQ60

Olympian CAT XQ60

Price
20,900 USD
Year
2011
Working hours
10,382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ60
Categorymobile generator sets
Serial NumberGLE00807
Unit NumberMEN047
Catalog NumberCU1661771
Manufacturing Year2011
Hours10,382 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax20,900 USD
Tax-
Price Including Tax-
Details
Engine power81.6 hp
Output75 kVA
Frequency60 Hz
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

(ADJ TO 208/120V 3-PHASE),
240/120V SINGLE PHASE
3-PHASE TO 240/139V 3-PHASE
60KW @ 1800 RPM
BLOCK HEATER, BATTERY CHARGER
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
PL241 ADDED 3/15/17
SOUND ATTENUATED ENCLOSURE
SWITCHABLE VOLTAGE FROM 480/277V
UL SINGLE WALLED FUEL TANK BASE
VIN# 16MPF1024AD057406
WITH 24 HR MIN FUEL SUPPLY
XQ 60 RENTAL GENSET
Power Rating
Prime
60Hz
75kVA / 60kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone