Olympian CAT XQ100

Olympian CAT XQ100

Price
29,900 USD
Year
2013
Working hours
10552 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ100
Categorymobile generator sets
Serial NumberD4D02822
Unit NumberMEN152
Catalog NumberCU2011826
Manufacturing Year2013
Hours10552 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 29,900
Tax-
Price Including Tax-
Details
Output125 kVA
Frequency60 Hz
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGLISH LANGUAGE OPTION
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER COOLANT HEATER
*METRIC DISPLAY UNITS
*SPACE HEATER - 120V
*TRAILER XQ80/100
*XQ100 RENTAL PKG
16MPF1127DD067124
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SN# E5A02076
ENGINE SPEED
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
GENERATOR SN# F3A03854
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PACKAGE GEN SET
PL641 ADDED 10/07/2016
PNL CIRC'T FS2 (LOW FUEL ALM)
SECOND BREAKER
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
*BATTERY CHARGER - 3 AMP UL
Power Rating
Standby
60Hz
125kVA / 100kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone