Olympian CAT XQ100

Olympian CAT XQ100

Price
26,300 USD
Year
2011
Working hours
14,927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ100
Categorymobile generator sets
Serial NumberD4D00880
Unit NumberMEN024
Catalog NumberCU1656730
Manufacturing Year2011
Hours14,927 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax26,300 USD
Tax USD
Price Including Tax USD
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Inspection report
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

100 KW @ 1800 RPM
480/277V, 208/120V AND ADJ
BLOCK HEATER, BATTERY CHARGER
CAT XQ100-6 RENTAL GENSET
FOR 3-PHASE 240 V OUTPUT
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
PL241 INSTALLED 5/11/2016
SIMULTANEOUS 3-PHASE V OUTPUT:
SOUND ATTENUATED ENCLOSURE
UL DUAL WALLED FUEL TANK BASE
VIN# 16MPF1127AD056670
WITH 24 HR MIN FUEL SUPPLY
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

100 KW @ 1800 RPM
480/277V, 208/120V AND ADJ
BLOCK HEATER, BATTERY CHARGER
CAT XQ100-6 RENTAL GENSET
FOR 3-PHASE 240 V OUTPUT
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
PL241 INSTALLED 5/11/2016
SIMULTANEOUS 3-PHASE V OUTPUT:
SOUND ATTENUATED ENCLOSURE
UL DUAL WALLED FUEL TANK BASE
VIN# 16MPF1127AD056670
WITH 24 HR MIN FUEL SUPPLY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • cooling system
  • electrical, starting and charging system
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • Good
Power Rating
Prime
60Hz
125kVA / 100kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone