Olympian CAT XQ100

Olympian CAT XQ100

Price
26,300 USD
Year
2012
Working hours
13,459 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ100
Categorymobile generator sets
Serial NumberD4D02611
Unit NumberLEN381
Catalog NumberCU4363031
Manufacturing Year2012
Hours13,459 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax26,300 USD
Tax USD
Price Including Tax USD
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER - 3 AMP UL
*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGLISH LANGUAGE OPTION
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER COOLANT HEATER
*METRIC DISPLAY UNITS
*SPACE HEATER - 120V
*TRAILER XQ80/100
*XQ100 RENTAL PKG
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SN# E5A01223
ENGINE SPEED
EXTENDED SERVICE COVERAGE
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
GENERATOR SN# F3A03712
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PNL CIRC'T FS2 (LOW FUEL ALM)
SECOND BREAKER
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER VIN# 16MPF1126CD064911
TRAILER XQ RANGE
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
Features
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER - 3 AMP UL
*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGLISH LANGUAGE OPTION
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER COOLANT HEATER
*METRIC DISPLAY UNITS
*SPACE HEATER - 120V
*TRAILER XQ80/100
*XQ100 RENTAL PKG
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SN# E5A01223
ENGINE SPEED
EXTENDED SERVICE COVERAGE
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
GENERATOR SN# F3A03712
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PNL CIRC'T FS2 (LOW FUEL ALM)
SECOND BREAKER
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER VIN# 16MPF1126CD064911
TRAILER XQ RANGE
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
Power Rating
Prime
60Hz
125kVA / 100kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone